

Littelfuse 400PV Series is a 2410 size Surface Mount Fuse which offers relatively low resistance. It provides UL 248-19 compliant overcurrent protection for photovoltaic (PV) cells. The 400PV series meets environment standards and is able to operate at high temperatures.
- Wide operating temperature range
- 100% lead-free, halogen-free, and RoHS compliant
- Reliable overcurrent performance in high temperature environments
- Recognized to UL/CSA 248-1 and UL/CSA 248-19
- Small and compact
- Surface mountable
- Compatible with common soldering assembly processes
400PV Parts
Filters
Showing 1 to 1 of 1 Total Results
Part Number | Actions | Ampere Rating (A) | Voltage Rating (V) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Interrupting Rating | Body | MSL | Operating Temperature |
---|
Part Number | Actions | Ampere Rating (A) | Voltage Rating (V) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Interrupting Rating
| Body | MSL | Operating Temperature | |
---|---|---|---|---|---|---|---|---|---|---|
0.375 | 86 | 0.01 | 0.31 | 10000A@86VDC | Expoxy Resin | IPC/JEDEC J-STD-020C Level 1 | -55° to 125°C |
400PV Applications
- Photovoltaic shingles
- Photovoltaic cells